??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
ZS 4x6 mm - Centering pin
Bill of material
11005017 Centering pin ZS4x6mm
Order number
11005017
Type
ZS4x6mm
Diameter D1
4.000 mm
Height H1
6.000 mm
CTN Huttwil
84829190
CTN Amberg
84799070
Weight
0.001 kg
Previews
3D
Dimension
2D
Download CAD models