??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
ZPM ZA 32 - Intermediate position module ZPM ZA 32
Bill of material
11009325 Intermediate position module ZPM ZA 32
Order number
11009325
Type
ZPM ZA 32
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Width B1
42.500 mm
Diameter D1
6.400 mm
Diameter D2
10.400 mm
Thread G1
M6/10
Thread G2
M5
Height H1
86.000 mm
Height H2
30.000 mm
Height H3
24.000 mm
Height H4
50.500 mm
Length L1
50.000 mm
Length L2
30.000 mm
Length L3
55.000 mm
Deeply T1
6.800 mm
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
0.565 kg
Previews
3D
Dimension
2D
Download CAD models