??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-FM 600 GT - Digital frequency transducer 2-channel
Bill of material
AD-FM 600 GT
Order number
AD-FM 600 GT
Technical description
Digital frequency transducer 2-channel
E-class Nr.
27210128
Costumer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.3 kg
Width
105 mm
Height
90 mm
Depth
58 mm
Rated current
0.188 A
Power dissipation
4.5 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Input
2x Frequency or pulse input
Output
2x Analog standard signal output and relay
Power supply
Wide range power supply
Interface
AD-UART, RS485-Bus (Modbus-RTU)
Display
LCD
Design
DIN-rail mounting
Clamps
Screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Accessories display
Webpage
Accessories display / Logger
Webpage
Accessories VarioPass
Webpage
Previews
3D
Dimension
2D
Download CAD models