??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-MM 400 FE - TFT display and control unit with RS485 interface
Bill of material
AD-MM 400 FE
Order number
AD-MM 400 FE
Technical description
TFT display and control unit with RS485 interface
E-class Nr.
27210300
Costumer care number
8531 20 40
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Weight
0.205 kg
Width
96 mm
Height
96 mm
Depth
63 mm
Rated current
0.009 A
Power dissipation
2 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5;0.25 Nm
Socket size
S 0.6x3.5
Drilling cutout width
92 mm
Drilling cutour height
92 mm
Power supply
Wide range power supply
Interface
AD-UART, RS485-Bus (Modbus-RTU)
Display
TFT
Design
Front panel mount
Clamps
Plug-in screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Accessories VarioPass
Webpage
Previews
3D
Dimension
2D
Download CAD models