??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-SWT 50 SO-TRMS - TRMS AC current transformer transmitter with clip-on current transformer (50 A)
Bill of material
AD-SWT 50 SO-TRMS
Order number
AD-SWT 50 SO-TRMS
Technical description
TRMS AC current transformer transmitter with clip-on current transformer (50 A)
E-class Nr.
27210123
Customer care number
8504 31 29
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Weight
0.2 kg
Width
50 mm
Height
42 mm
Depth
84 mm
Rated current
0.02 A
Power dissipation
0.48 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Input
AC currents
Output
Analog standard signal output (current sink)
Design
DIN-rail mounting
Clamps
Screw treminals
Temperature range
-10 ... 50 °C
Certifications
CE
Previews
3D
Dimension
2D
Download CAD models