??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
Genesis TW (to 110 lb/ea)
Bill of material
TGE65507GR-MNT
Part Number
TGE65507GR-MNT
Series
Genesis Twin Wheel
Mounting Options
Stem/Plate Size
Wheel Diameter
65 mm
Tread Width
0.55 Inch
Tread Material
MonoTech
Body Color
Dynamic Load
110 lbs.
Caster Brake
Mounting Height
3 Inch
Swivel Radius
2 5/16 Inch
Previews
3D
Dimension
2D
Download CAD models