??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
D4 Series Stainless Steel - Capacity up to 1250 lbs Each
Bill of material
D4.04109.459 COND SS WB29
Part Number
D4.04109.459 COND SS WB29
Series
D4 Series Stainless Steel
Mounting Options
Plate Size
4 1/2" x 4"
Wheel Diameter
Inch
Wheel Type
Wheel Bearing
Capacity Each
300 Pounds
Caster Brake
DirtBan Swivel Seal
Load Height
5.625 Inch
Swivel Radius
3.375 Inch
Weight
5.25 lbs.
Previews
3D
Dimension
2D
Download CAD models