??
Catalog navigation
CADモデル選択
選択可能な製品数: 14
HELP_VARIABLE
Company
Access Casters
Description
VX - Thick Tread Vulkollan on Cast Iron (to 6925 lb/ea)
Bill of material
VX0850912
Part Number
Wheel Diameter
Inch
Tread Width
3
Capacity
lbs.
Hub Length
Bore ID
1-15/16 Inch
Bearing ID
Inch
Weight
lbs.
Bearing Type
Temperature Maximum
-40°F to +180°F
Hardness
95 Shore A
プレビュー
3D
情報
2D
ダウンロード(CADデータ)