??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
72 - Heavy Duty (to 1600 lb/ea)
Bill of material
72MR04201S
Part Number
72MR04201S
Series
72 Series
Fastening Type
Fastening Size
6-1/4'' x 4-1/2''
Wheel Type
Wheel Diameter
Inch
Tread Width
Inch
Wheel Face
Crowned Tread
Temperature Range
-40°F to +180°F
Hardness
Bearing Type
Capacity
300 lbs
Mount Height
5 5/8 Inch
Swivel Lead
1 7/16 Inch
Swivel Radius
3 7/16 Inch
Weight
8 lbs.
Anteprime
3D
Dimensione
2D
Download modelli CAD