??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
110 Series - Kingpinless Medium Heavy and Heavy Duty Caster
Bill of material
110AX06228S
Part Number
110AX06228S
Series
110 Series
Fastening Type
Fastening Size
Wheel Type
Wheel Diameter
Inch
Tread Width
2 Inch
Hardness
Wheel Face
Radius Tread
Wheel Color
Maroon Tread on Aluminum Core
Temperature Range
-40°F to +180°F
Bearing Type
Rig Options
Brake Type
Swivel Lock
Capacity
1250
Mount Height
7 1/2 Inch
Swivel Lead
1 9/16 Inch
Swivel Radius
4 9/16
Previews
3D
Dimension
2D
Download CAD models