??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
SY-1016-FA - Attachment for facade corners
Bill of material
SY-1016-FA
Item Code
SY-1016-FA
Item Description
Attachment for facade corners
Information Text
Stainless Steel Façade Corner Bracket for 90° corners.tested in accordance with EN795:2012!Incl. fastening materials (thread length = 450 mm)Special Adhesive WIT-VM-250 (ZU-1000) not included!
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
URL to Lockbook Planning App
Application
Flat Roofs, Profile Roof, Facade/ Wall, Overhead, Pitched Roof
Material
Stainless Steel
Substructure
Steel, Concrete, Wood, Ripped Ceiling / Hollow Core
GTIN
4260336787273
Commodity Code
73269098
Unit
piece
Previews
3D
2D
Download CAD models