??
Catalog navigation
CAD模型选择
可提供的产品: 13
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MKey - Safety interlock switch
Bill of material
ABB - 2TLA050003R0120 + MKey5Z, stainless steel head+body, 12N
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
With status indication
Suitable for safety functions
true
Guard locking force
N
With escape release
Type of guard locking
With auxiliary release
Rated control supply voltage Us magnet drive at AC 50 Hz
V
Rated control supply voltage Us magnet drive at AC 60 Hz
V
Forced opening
Rated control supply voltage Us magnet drive at DC
V
Width sensor
mm
Height of sensor
mm
Length of sensor
mm
Number of safety auxiliary contacts
Number of contacts as normally closed contact
Rated operation current Ie at DC-13, 24 V
A
Number of contacts as normally open contact
Rated operation current Ie at DC-13, 125 V
A
Number of contacts as change-over contact
0
Rated operation current Ie at DC-13, 230 V
A
Type of switching contact
Other
Construction type housing
Special construction
Material housing
Coating housing
Other
Type of interface
None
Type of interface for safety communication
None
Type of electric connection
Cable entry metrical
Explosion safety category for gas
None
Explosion safety category for dust
None
EFI07515
- - -
Ambient temperature during operating
- - - °C
Degree of protection (IP)
Customs tariff number
8536500700
Deeplink product page
Link to product detail page
Type
预览
3D
2D
下载CAD模型