??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Eden - Non-contact safety sensor
Bill of material
ABB - 2TLA020051R5200 + Adam DYN-Status M12-5 contact
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Number of semiconductor outputs with signalling function
Number of contact energized outputs with signalling function
Type of actuation
Type of interface for safety communication
Type of electric connection
Type of switching output
Width sensor
mm
Height of sensor
mm
Length of sensor
mm
Explosion safety category for gas
Explosion safety category for dust
Construction type housing
Material housing
Coating housing
Protected switch distance OFF
mm
Protected switch distance ON
mm
SIL according to IEC 61508
Performance level according to EN ISO 13849-1
Max. output current at protected output
mA
EFI02386
- - -
Ambient temperature
°C
Mechanical mounting condition for sensor
Rated supply voltage at AC 50 Hz
- - - V
Rated supply voltage at AC 60 Hz
- - - V
Rated supply voltage at DC
V
Voltage type
Cross-/short circuit identification possible
Switching distance
mm
With monitoring function downstream switching devices
Suitable for safety functions
With status indication
Degree of protection (IP)
Customs tariff number
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
Download CAD models