??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Sentry - Safety relays
Bill of material
ABB - 2TLA010051R0101 + Sentry SSR20MP Safety relay 3NO+1NC, 85-265 VAC/120-375 VDC, push-in
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Model
Suitable for monitoring of position switches
Suitable for monitoring of emergency-stop circuits
Suitable for monitoring of valves
Suitable for monitoring of optoelectronic protection equipment
Suitable for monitoring of tactile sensors
Suitable for monitoring of magnetic switches
Type of switch function of the inputs
Suitable for monitoring of proximity switches
Type of electric connection
Rail mounting possible
true
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
With detachable clamps
true
Evaluation inputs
With start input
true
With muting function
Suitable for safety functions
With feedback circuit
true
Type class for safety demands according to EN 574
Release-delay
s
Number of outputs, safety related, undelayed, with contact
Number of outputs, safety related, delayed, with contact
Number of outputs, safety related, undelayed, semiconductors
0
Number of outputs, safety related, delayed, semiconductors
0
Number of outputs, signalling function, undelayed, with contact
0
Number of outputs, signalling function, delayed, with contact
0
Number of outputs, signalling function, undelayed, semiconductors
0
Number of outputs, signalling function, delayed, semiconductors
0
Type of safety according to IEC 61496-1
Stop category according to IEC 60204
Performance level according to EN ISO 13849-1
Level e
SIL according to IEC 61508
3
With approval for BG BIA
false
With approval according to UL
true
Width
22.5 mm
Height
120 mm
Depth
120 mm
With approval for TÜV
true
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
Download CAD models