You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
ABB - 2TLA020007R3100 + JSTD1-B Safeball 200mm cable
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Safety products
Safety control devices
Safeball
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/safety_products/safety_control_devices/safeball/jstd1_b.prj},{NB=abb_2TLA020007R3100_JSTD1-B Safeball 200mm cable},{PN=2TLA020007R3100},{AAG535=0.1},{AAO032=68.5},{AAO034=68},{AAO035=70},{AAN427=0.05},{AAK365=24},{ADDLENGTH=0.00},{AAN264=0.75},{AAM804=0.75},{AAG402=1},{AAN263=18},{AAN06=18},{AAO159=0.00},{AAO157=0.00},{AAB202=0.00},{CTN=8536201090},{EXTTYPE=JSTD1-B},{INVDES=JSTD1-B Safeball 200mm cable},{DES=Safeball 200mm cable, one- and two-hand device, 1NO+1NC independent switches},{ADN198=ABB},{AAO676=ABB.2TLA020007R3100},{AAO677=ABB},{AAO054=JSTD1-B},{AAB756=Safety Control Device},{TECHCARA=0},{AAC143=https://new.abb.com/products/2TLA020007R3100/jstd1-b-safeball-200mm-cable},{AAN523=Plug-in connection},{AAI157=0},{LCP=Active}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
JSTD1-B - JSTD1-B Safeball 200mm cable
Bill of material
ABB - 2TLA020007R3100 + JSTD1-B Safeball 200mm cable
Product ID
2TLA020007R3100
Extended Product Type
JSTD1-B
Invoice Description
JSTD1-B Safeball 200mm cable
Description
Safeball 200mm cable, one- and two-hand device, 1NO+1NC independent switches
Manufacturer
ABB
Part number
ABB.2TLA020007R3100
Short name
ABB
Type number
JSTD1-B
Designation
Safety Control Device
Weight
0.1
kg
Width
68.5
mm
Height
68
mm
Depth
70
mm
File / hyperlink
https://new.abb.com/products/2TLA020007R3100/jstd1-b-safeball-200mm-cable
Current
0.05
A
Voltage
24
V
Connection category
Plug-in connection
Min. cross-section / diameter
0.75
mm2
Max. cross-section / diameter
0.75
mm2
Max. number of connections
1
Min. AWG
18
AWG
Max. AWG
18
AWG
Long Description
JSTD1-B is a Safeball with two contacts, 1NO and 1NC, and 4 wires, 0.2m, for direct connection into an enclosure. Its ergonomic design provides several grip possibilities, a low activation force of approximately 2N, and flexible mounting possibilities. This model allows a maximum load of 30VDC, 2A resistive. It offers an IP67 protection degree. Its body is made of polypropylene. Safeball is an ergonomic control device consisting of a spherical ball containing two pushbuttons, one on each side of the ball. Both buttons must be pressed in order to start and operate the machine. The risk of unintentional activation is thereby minimized Usually two Safeball are used together to form a two-hand control, and the operator must press all four push buttons simultaneously in order to operate the machine. If one or more of the buttons are released, a stop signal is given to the machine.
International product number
7350024460209
Product number of the Manufacturer
2TLA020007R3100
Number of poles
0
Number of switch positions
3
Width in number of modular spacings
72
Suitable for floor mounting
true
Suitable for front mounting
true
Suitable for distribution board installation
true
Suitable for intermediate mounting
true
Complete device in housing
true
Type of control element
Other
Front shield size
Other
Degree of protection (IP), front side
IP67
Degree of protection (NEMA), front side
Other
Customs tariff number
8536201090
Deeplink product page
Link to product detail page
Type
JSTD1-B
Previews
3D
2D
下載CAD模型
生成CAD模型