??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion3-4-K2C-080-E - Light grid Active unit
Bill of material
ABB - 2TLA022307R0100 + Orion3-4-K2C-080-E - Active unit
Product ID
2TLA022307R0100
Extended Product Type
Orion3-4-K2C-080-E
Invoice Description
Orion3-4-K2C-080-E - Active unit
Description
Active unit, 3 beams, Protected height=800mm, Range=0.5-8m, Type 4.
Long Description
Orion3 Extended Light Grids, Active unit, 3 beams, Protected height=800mm, Range=0.5-8m, Type 4. Orion3 Extended is a sturdy light grid for access protection in muting applications. Only one of the parts needs power supply, since both transmitter and receiver are in the same active part. The other part is passive and contains mirrors to reflect the beams. With 2-4 beams and an operating range of up to 8 m, it is intended for body detection.
International product number
7350024481907
Product number of the Manufacturer
2TLA022307R0100
Number of semiconductor outputs with signalling function
0
Number of contact energized outputs with signalling function
0
Number of protected semiconductor outputs
2
Number of protected contact energized outputs
0
Fade-out possible
false
Type of interface for safety communication
Other
Type of switching output of the OSSD
PNP
Type of electric connection
Connector M12
Operation agent-safety class
Safety class 3
Width sensor
52 mm
Height of sensor
6.4 mm
Length of sensor
56.9 mm
EFI03991
400
Detection capability for test bodies
400 mm
Explosion safety category for gas
None
Explosion safety category for dust
None
Cascadable
false
Scope of delivery of the one-way system
Transmitter
Max. output current at protected output
500 mA
EFI02386
- - -
Ambient temperature
0 - 55 °C
With muting function
true
Override possible
true
Response time
12 ms
Resolution of the light curtain
399.8 mm
Reduced resolution
false
Transmission range of the safety field
8 m
Switching voltage of OSSD at state "high"
24 V
Safety field height
800 mm
Type of safety according to IEC 61496-1
4
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
0 - 24 V
Voltage type
DC
With beam coding
false
Clock control possible
false
With monitoring function downstream switching devices
true
Wavelength of the sensor
860 nm
With restart blockage
true
Suitable for safety functions
true
Degree of protection (IP)
IP65
Customs tariff number
9031499000
Deeplink product page
Link to product detail page
Type
Orion3-4-K2C-080-E
Previews
3D
2D
Download CAD models