??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion1-4-30-060-E - Light curtain for hand detection
Bill of material
ABB - 2TLA022303R0300 + Orion1-4-30-060-E Transmitter+ Receiver
Product ID
2TLA022303R0300
Extended Product Type
Orion1-4-30-060-E
Invoice Description
Orion1-4-30-060-E Transmitter+ Receiver
Description
Transmitter/Receiver, Resolution=30mm, Protected height=600mm, Range=0.2-20m, Type 4.
Long Description
Orion1 Extended Light Curtain, Transmitter + Receiver, Resolution=30mm (hand), Protected height=600mm, Range=0.2-20m, Type 4. Orion1 Extended is an easy to use light curtain with compact dimensions. It has two resolutions for detection of fingers and hands, and comes with advanced features like cascading, muting and blanking. Light curtains are usually placed closed to the hazardous zone when repeated access to the machine is necessary, for example manually serviced machines.
International product number
7350024481648
Product number of the Manufacturer
2TLA022303R0300
Number of semiconductor outputs with signalling function
0
Number of contact energized outputs with signalling function
0
Number of protected semiconductor outputs
2
Number of protected contact energized outputs
0
Fade-out possible
true
Type of interface for safety communication
Other
Type of switching output of the OSSD
PNP
Type of electric connection
Connector M12
Operation agent-safety class
Safety class 3
Width sensor
35 mm
Height of sensor
6.4 mm
Length of sensor
40.8 mm
EFI03991
30
Detection capability for test bodies
30 mm
Explosion safety category for gas
None
Explosion safety category for dust
None
Cascadable
true
Scope of delivery of the one-way system
Transmitter and receiver
Max. output current at protected output
500 mA
EFI02386
- - -
Ambient temperature
0 - 50 °C
With muting function
true
Override possible
true
Response time
15 ms
Resolution of the light curtain
30 mm
Reduced resolution
true
Transmission range of the safety field
20 m
Switching voltage of OSSD at state "high"
24 V
Safety field height
600 mm
Type of safety according to IEC 61496-1
4
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
0 - 24 V
Voltage type
DC
With beam coding
true
Clock control possible
false
With monitoring function downstream switching devices
true
Wavelength of the sensor
950 nm
With restart blockage
true
Suitable for safety functions
true
Degree of protection (IP)
IP65
Customs tariff number
9031499000
Deeplink product page
Link to product detail page
Type
Orion1-4-30-060-E
Previews
3D
2D
Download CAD models