??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Smile 11RO2 - Smile reset button with NC contact for Orion2 Base/Orion2 Extended/Orion3 Extended. Connect to Orion via Tina 10B or M12-3R.
Bill of material
ABB - 2TLA022316R3100 + Smile 11RO2 Reset button Orion2B/2E/3E
Product ID
2TLA022316R3100
Extended Product Type
Smile 11RO2
Invoice Description
Smile 11RO2 Reset button Orion2B/2E/3E
Description
Smile reset button with NC contact for Orion2 Base/Orion2 Extended/Orion3 Extended. Connect to Orion via Tina 10B or M12-3R.
Long Description
Reset light button in Smile enclosure for connection to Orion2 Base, Orion2 Extended and Orion3 Extended using M12-3R or Tina 10B. One M12-5 male connector.
International product number
7350024483192
Product number of the Manufacturer
2TLA022316R3100
Number of push buttons
0
Number of indicator lights
0
Number of key switches
0
Number of selector switches
0
Number of mushroom-shaped push-buttons
0
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Number of contacts as normally open contact
0
Number of contacts as normally closed contact
0
Number of contacts as change-over contact
0
Degree of protection (IP)
Other
Degree of protection (NEMA)
Other
Customs tariff number
8536508099
Deeplink product page
Link to product detail page
Type
Smile 11RO2
Previews
3D
2D
Download CAD models