??
Catalog navigation
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
M12-CTO3B - Transfer cable for connection of Orion3 Base to Tina 10A/B/C or M12-3R.
Bill of material
ABB - 2TLA022315R3200 + M12-CTO3B Transf. cable Orion3B
Product ID
2TLA022315R3200
Extended Product Type
M12-CTO3B
Invoice Description
M12-CTO3B Transf. cable Orion3B
Description
Transfer cable for connection of Orion3 Base to Tina 10A/B/C or M12-3R.
Long Description
Transfer cable, L=0.2 m, 8 x 0.34 mm2 + shield with straight M12-8 male + female connectors. Shield connected to pin 7 (0 V) on male connector. Can be used when connecting an Orion3 Base to Tina 10A/B/C or M12-3R.
International product number
7350024482980
Product number of the Manufacturer
2TLA022315R3200
Type of accessory/spare part
Other
Accessory
true
Spare part
false
Customs tariff number
8544429090
Deeplink product page
Link to product detail page
Type
M12-CTO3B
미리보기
3D
2D
CAD모델 다운로드