??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
M12-3R - Y-connector for connection of Smile reset button to Orion. M12 5-pole output with OSSD.
Bill of material
ABB - 2TLA022316R0000 + M12-3R M12 Y-connector Orion reset
Product ID
2TLA022316R0000
Extended Product Type
M12-3R
Invoice Description
M12-3R M12 Y-connector Orion reset
Description
Y-connector for connection of Smile reset button to Orion. M12 5-pole output with OSSD.
Long Description
M12 Y-connector for connection of a reset light button to Orion1 Base (M12-CTO1BM necessary), Orion 2 Base/Extended, Orion3 Base (M12-CTO3B necessary) and Orion3 Extended. One M12-8 female connector (#2) for connecting Orion, one M12-5 male connector (#1) for connecting +24 VDC, 0 V and the OSSD signals and one M12-5 female connector (#3) for connecting a reset light button like Smile.
International product number
7350024482942
Product number of the Manufacturer
2TLA022316R0000
Model
Y-adapter
Contact type
Female
Screened
true
Number of poles
0
Material housing
Other
EFI02386
- - -
Ambient temperature
- - - °C
EFI02393
- - -
Operating temperature
- - - °C
Degree of protection (IP), mounted
IP67
Material thread ring
Other
Rated voltage
24 V
Customs tariff number
85444290
Deeplink product page
Link to product detail page
Type
M12-3R
プレビュー
3D
2D
ダウンロード(CADデータ)