??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UMC Current Transformers 
Bill of material
ABB - 1SAJ929500R0310 + CT4L310R/4
Product Id
Extended Product Type
Type
Long Description
International product number
Product number of the Manufacturer
Model
3-phase current converter set
Primary rated current
A
Secondary rated current
4 A
Over current limiting factor
FS 10
With shock protection
false
EFI12757
- - -
Height opening
- - - mm
EFI12758
- - -
Width opening
- - - mm
Snap mounting
false
With copper rail
true
Number of primary inputs
0
Customs tariff number
85043129
Deeplink product page
Link to product detail page
Previews
3D
2D
Download CAD models