??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
PDP32.0 - PROFIBUS communication interface for UMC100.3
Bill of material
ABB - 1SAJ242000R0001 - PDP32.0
Product Id
1SAJ242000R0001
Extended Product Type
PDP32.0
Type
PDP32.0
Description
PROFIBUS DP communication interface
Long Description
The PDP32.0 communication interface is a PROFIBUS DP (Decentralized Periphery) module and allowes the UMC100.3 to be connected to the PROFIBUS network. It can be mounted directly onto the UMC100.3 or on the SMK3.0 mounting kit.
International product number
4013614496998
Product number of the Manufacturer
1SAJ242000R0001
Supply voltage AC 50 Hz
2 - 2 V
Supply voltage AC 60 Hz
24 - 24 V
Supply voltage DC
24 - 24 V
Voltage type of supply voltage
DC
Supporting protocol for TCP/IP
false
Supporting protocol for PROFIBUS
true
Supporting protocol for CAN
false
Supporting protocol for INTERBUS
false
Supporting protocol for ASI
false
Supporting protocol for KNX
false
Supporting protocol for Modbus
false
Supporting protocol for Data-Highway
false
Supporting protocol for DeviceNet
false
Supporting protocol for SUCONET
false
Supporting protocol for LON
false
Supporting protocol for SERCOS
false
Supporting protocol for PROFINET IO
false
Supporting protocol for PROFINET CBA
false
Supporting protocol for Foundation Fieldbus
false
Supporting protocol for EtherNet/IP
false
Supporting protocol for AS-Interface Safety at Work
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for PROFIsafe
false
Supporting protocol for SafetyBUS p
false
Supporting protocol for other bus systems
false
Radio standard Bluetooth
false
Radio standard Wi-Fi 802.11
false
Radio standard GPRS
false
Radio standard eGPRS
false
Radio standard GSM
false
Radio standard LTE
false
Radio standard UMTS
false
IO link master
false
System accessory
true
Degree of protection (IP)
IP20
With potential separation
true
Fieldbus connection over separate bus coupler possible
true
Rail mounting possible
true
Wall mounting/direct mounting
true
Front built-in possible
false
Rack-assembly possible
false
Suitable for safety functions
false
SIL according to IEC 61508
None
Performance level according to EN ISO 13849-1
None
Appendant operation agent (Ex ia)
false
Appendant operation agent (Ex ib)
false
Explosion safety category for gas
None
Explosion safety category for dust
None
EFI00008
0.88582725
Width
22.5 mm
EFI00040
2.5196864
Height
64 mm
EFI00049
2.3228359
Depth
59 mm
Customs tariff number
85176200
Deeplink product page
Link to product detail page
Previews
3D
2D
Download CAD models