您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
ABB - 1SAL100569R9901 + MC1K400ATD Mini Contactor 4NO 24VDC 2W
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Mini Contactors
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/contactors/mini_contactors/mc1k.prj},{NB=abb_1SAL100569R9901_MC1K400ATD Mini Contactor 4NO 24VDC 2W},{PN=1SAL100569R9901},{X=1},{CTN=85365080},{EXTTYPE=MC1K400ATD},{INVDES=MC1K400ATD Mini Contactor 4NO 24VDC 2W},{DES=Mini Contactor for direct control by PLC (2 W)},{LCP=Active},{DESCSHORT=MC1K400ATD Mini Contactor}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MC1K - Mini Contactor for direct control by PLC (2 W)
Bill of material
ABB - 1SAL100569R9901 + MC1K400ATD Mini Contactor 4NO 24VDC 2W
Product ID
1SAL100569R9901
1SAL100569R9901
Extended Product Type
MC1K400ATD
MC1K400ATD
Invoice Description
MC1K400ATD Mini Contactor 4NO 24VDC 2W
MC1K400ATD Mini Contactor 4NO 24VDC 2W
Description
Mini Contactor for direct control by PLC (2 W)
Mini Contactor for direct control by PLC (2 W)
Long Description
The MC1K400ATD mini contactor is a dimension optimized 4 pole contactor with screw terminals. This device is a great solution when high performances are needed but the space is limited. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Thanks to the very low energy consumption coil, this product can be directly controlled by a PLC.The product is suitable for wall or rail mounting.
The MC1K400ATD mini contactor is a dimension optimized 4 pole contactor with screw terminals. This device is a great solution when high performances are needed but the space is limited. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Thanks to the very low energy consumption coil, this product can be directly controlled by a PLC.The product is suitable for wall or rail mounting.
International product number
4013614542947
4013614542947
Product number of the Manufacturer
1SAL100569R9901
1SAL100569R9901
Rated control supply voltage Us at AC 50HZ
- - -
V
Rated control supply voltage Us at AC 60HZ
- - -
V
Rated control supply voltage Us at DC
24 - 24
V
Voltage type for actuating
DC
Rated operation current Ie at AC-1, 400 V
20
A
Rated operation current Ie at AC-3, 400 V
9
A
Rated operation power at AC-3, 400 V
4
kW
Rated operation current Ie at AC-4, 400 V
9
A
Rated operation power at AC-4, 400 V
4
kW
Rated operation power NEMA
2.2371
kW
Modular version
false
Number of auxiliary contacts as normally open contact
0
0
Number of auxiliary contacts as normally closed contact
0
0
Type of electrical connection of main circuit
Screw connection
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
4
4
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
MC1K400AT
MC1K400AT
预览
3D
2D
下载CAD模型
点击此处生成CAD模型