??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CC4 - Auxiliary Contact Block - Front Mounted
Bill of material
ABB - 1SBN010111R1010 + CC4-10 Leading Auxiliary Contact Block
Product ID
Extended Product Type
Invoice Description
Description
Screw Terminals AF(C) Auxiliary Contacts Block
Long Description
The auxiliary contact blocks are used for the operation of auxiliary circuits and control circuits for standard industrial environments. Types of auxiliary contact blocks for front mounting: • CA4 1 or 4-pole block, with instantaneous N.O., N.C. contacts • CC4 1-pole block, with N.O. leading contact or N.C. lagging contact • CAT4 2-pole block, with instantaneous N.O. + N.C. contacts and A1 / A2 coil terminal connection on front face. Select the 4-pole auxiliary contact blocks CA4-..E, CA4-..M, CA4-..U or CA4-..N type, according to the contactor or contactor relay type for compliance with the standard requirements (see "Terminal marking and positioning"). Types of auxiliary contact blocks for side mounting: • CAL4 2-pole block, with instantaneous N.O. + N.C. contacts. For clipping onto the right- and/or left-hand side of the contactors. The auxiliary contact blocks are equipped with screw type connecting terminals delivered open, protected against accidental direct contact and bear the corresponding function marking.
International product number
Product number of the Manufacturer
Number of contacts as change-over contact
0
Number of contacts as normally open contact
Number of contacts as normally closed contact
Number of fault-signal switches
0
Rated operation current Ie at AC-15, 230 V
4 A
Type of electric connection
Screw connection
Model
Top mounting
Mounting method
Front fastening
Lamp holder
None
Customs tariff number
85389099
Type
Deeplink product page
Link to product detail page
プレビュー
3D
2D
ダウンロード(CADデータ)