??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UA30RA - 3-pole Contactors - AC Operated
Bill of material
ABB - 1SBL281024R8010 + UA30-30-10RA 220-230V 50Hz / 230-240V 60Hz Contactor
Product ID
Extended Product Type
Invoice Description
Description
Screw Terminals
Long Description
UA30..RA 3-pole contactors for capacitor switching, can be used in installations in which the peak current far exceeds 100 times nominal rms current. The contactors are delivered complete with their damping resistors and must be used without additional inductances (see table below). The capacitors must be discharged (maximum residual voltage at terminals ≤ 50 V) before being re-energized when the contactors are making. Their electrical durability is 250 000 operating cycles for Ue < 500 V and 100 000 operating cycles for 500 V ≤ Ue ≤ 690 V. The UA..RA contactors are fitted with a special front mounted block, which ensures the serial insertion of 3 damping resistors into the circuit to limit the current peak on energization of the capacitor bank. Their connection also ensures capacitor precharging in order to limit the second current peak occurring upon making of the main poles. The insertion of resistors allows to damp the highest current peak of the capacitor when switching on, whatever its level. The UA..RA series 3-pole contactors are of the block type design. - Main poles and auxiliary contacts: 3 main poles, 1 built-in auxiliary contact - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Number of normally open contacts as main contact
Number of normally closed contacts as main contact
Rated blind power at 400 V, 50 Hz
kvar
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
UA 30-30-10 RA
Previews
3D
Dimension
2D
Download CAD models