??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
GAF1650 - DC Switching Contactors to connect 3-poles in series - AC or DC Operated
Bill of material
ABB - 1SFL677025R7011 + GAF1650-10-11 100-250V 50/60Hz / 100-250V DC Contactor
Product ID
1SFL677025R7011
Extended Product Type
GAF1650-10-11-70
Invoice Description
GAF1650-10-11 100-250V 50/60Hz / 100-250V DC Contactor
Description
Contactor with one aux. block on the left hand side
Long Description
A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 100-250 V, AC/DC
International product number
7320500408810
Product number of the Manufacturer
1SFL677025R7011
Rated control supply voltage Us at AC 50HZ
100 - 250 V
Rated control supply voltage Us at AC 60HZ
100 - 250 V
Rated control supply voltage Us at DC
100 - 250 V
Voltage type for actuating
AC/DC
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
1
Type of electrical connection of main circuit
Connection rail
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
1
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
GAF1650-10-11
プレビュー
3D
情報
2D
ダウンロード(CADデータ)