??
Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AFS460 - 3-pole Contactors for safety applications - AC or DC operated
Bill of material
ABB - 1SFL597081R6912 + AFS460-30-12-69
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Rated operation current Ie at AC-1, 400 V
700 A
Rated operation current Ie at AC-3, 400 V
460 A
Rated operation power at AC-3, 400 V
250 kW
Rated operation power NEMA
149.1400 kW
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
2
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
下載CAD模型