??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AFC65 - 3 Poles - AC Operated
Bill of material
ABB - 1SBL381001R8800 + AFC65-30-00-88 230-240V50Hz 240-260V60Hz Contactor
Product ID
Extended Product Type
Invoice Description
Description
Screw Terminals 3 Poles AFC Contactor - Top Mounted Coil Terminal
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
AC
Rated operation current Ie at AC-1, 400 V
105 A
Rated operation current Ie at AC-3, 400 V
65 A
Rated operation power at AC-3, 400 V
30 kW
Modular version
false
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
0
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Type
Rated operation power NEMA
37.2850 kW
Deeplink product page
Link to product detail page
Previews
3D
2D
Download CAD models