피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English (United States)
ABB - 1SBL151001R8601 + AFC12 - 3 Poles - AC Operated
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/contactors/block_contactors/afc12.prj},{NB=abb_1SBL151001R8601_AFC12 - 3 Poles - AC Operated},{PN=1SBL151001R8601},{X=2},{CTN=85364900},{EXTTYPE=AFC12-30-01-86},{INVDES=AFC12 - 3 Poles - AC Operated},{DES=Screw Terminals 3 Poles AFC Contactor - Top Mounted Coil Terminal},{LCP=Active}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 36
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AFC12 - 3 Poles AC Operated
Bill of material
ABB - 1SBL151001R8601 + AFC12 - 3 Poles - AC Operated
Product ID
1SBL151001R8601
1SBL151001R8601
Extended Product Type
AFC12-30-01-86
AFC12-30-01-86
Invoice Description
AFC12 - 3 Poles - AC Operated
AFC12 - 3 Poles - AC Operated
Description
Screw Terminals 3 Poles AFC Contactor - Top Mounted Coil Terminal
Screw Terminals 3 Poles AFC Contactor - Top Mounted Coil Terminal
Long Description
The AFC12-30-01-86 is a 3-pole - 690 V IEC or 600 V UL contactor with 1 N.C built-in auxiliary contact and Screw terminals, mainly controlling power circuits up to 5.5 kW / 400 V AC (AC-3) or 7.5 hp / 480 V AC UL and 28 A (AC-1) or 28 A UL general use. Within the AF platform, AFC contactors offer an optimized operating time for AC controlled applications with electromagnetic coil (control voltage : 400 ... 415 V AC 50 Hz / 415 ... 440 V AC 60 Hz). AFC contactors have a block type design and can be easily extended with add-on auxiliary contact blocks and a wide range of additionnal accessories.
The AFC12-30-01-86 is a 3-pole - 690 V IEC or 600 V UL contactor with 1 N.C built-in auxiliary contact and Screw terminals, mainly controlling power circuits up to 5.5 kW / 400 V AC (AC-3) or 7.5 hp / 480 V AC UL and 28 A (AC-1) or 28 A UL general use. Within the AF platform, AFC contactors offer an optimized operating time for AC controlled applications with electromagnetic coil (control voltage : 400 ... 415 V AC 50 Hz / 415 ... 440 V AC 60 Hz). AFC contactors have a block type design and can be easily extended with add-on auxiliary contact blocks and a wide range of additionnal accessories.
International product number
3471523014305
3471523014305
Product number of the Manufacturer
1SBL151001R8601
1SBL151001R8601
Rated control supply voltage Us at AC 50HZ
400 - 440
400 - 440
V
Rated control supply voltage Us at AC 60HZ
400 - 440
400 - 440
V
Rated control supply voltage Us at DC
400 - 440
400 - 440
V
Voltage type for actuating
AC
Rated operation current Ie at AC-1, 400 V
28
A
Rated operation current Ie at AC-3, 400 V
12
A
Rated operation power at AC-3, 400 V
5.5
kW
Rated operation power NEMA
5.59275
kW
Modular version
false
Number of auxiliary contacts as normally open contact
0
0
Number of auxiliary contacts as normally closed contact
0
Type of electrical connection of main circuit
Screw connection
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Type
AFC12-30-10K
AFC12-30-10K
Deeplink product page
Link to product detail page
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성