??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AF65 - 3-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SBL387001R1122 + AF65-30-22-11 24-60V50/60HZ 20-60VDC Contactor
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Rated operation current Ie at AC-1, 400 V
A
Rated operation current Ie at AC-3, 400 V
A
Rated operation power at AC-3, 400 V
kW
Modular version
false
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
Download CAD models