You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Tamam
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
ABB - 1SBL297061R1400 + AF38B-30-00-14 250-500V50/60HZ-DC Contactor
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/contactors/block_contactors/af38.prj},{NB=abb_1SBL297061R1400_AF38B-30-00-14 250-500V50/60HZ-DC Contactor},{PN=1SBL297061R1400},{X=1},{Y=1.000},{CTN=85364900},{EXTTYPE=AF38B-30-00-14},{INVDES=AF38B-30-00-14 250-500V50/60HZ-DC Contactor},{DES=Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal},{LCP=Active}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 87
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AF38 - 3 or 4-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SBL297061R1400 + AF38B-30-00-14 250-500V50/60HZ-DC Contactor
Product ID
1SBL297061R1400
1SBL297061R1400
Extended Product Type
AF38B-30-00-14
AF38B-30-00-14
Invoice Description
AF38B-30-00-14 250-500V50/60HZ-DC Contactor
AF38B-30-00-14 250-500V50/60HZ-DC Contactor
Description
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
Long Description
The AF38B-30-00-14 is a 3 pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 18.5 kW / 400 V AC (AC-3) or 25 hp / 480 V UL and switching power circuits up to 50 A (AC-1) or 50 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
The AF38B-30-00-14 is a 3 pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 18.5 kW / 400 V AC (AC-3) or 25 hp / 480 V UL and switching power circuits up to 50 A (AC-1) or 50 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
International product number
3471523122642
3471523122642
Product number of the Manufacturer
1SBL297061R1400
1SBL297061R1400
Rated control supply voltage Us at AC 50HZ
250 - 500
250 - 500
V
Rated control supply voltage Us at AC 60HZ
250 - 500
250 - 500
V
Rated control supply voltage Us at DC
250 - 500
250 - 500
V
Voltage type for actuating
AC/DC
AC/DC
Rated operation current Ie at AC-1, 400 V
50
50
A
Rated operation current Ie at AC-3, 400 V
38
38
A
Rated operation power at AC-3, 400 V
18.5
18.5
kW
Modular version
false
false
Number of auxiliary contacts as normally open contact
0
0
Number of auxiliary contacts as normally closed contact
0
0
Type of electrical connection of main circuit
Screw connection
Screw connection
Number of normally closed contacts as main contact
0
0
Number of normally open contacts as main contact
3
3
Customs tariff number
85364900
Type
AF38(Z)B-30-00
AF38(Z)B-30-00
Rated operation power NEMA
18.6425
18.6425
kW
Deeplink product page
Link to product detail page
Previews
3D
2D
下載CAD模型
生成CAD模型