目錄: Yuken Kogyo
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CJT140-FY125A0B-ABD-20
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
Standard Type
CJT140
Powered by
CAD模型選擇
{yuken/hidraulic_products/hydraulic_cylinders/standard_type/cjt140/cjt140fy_asmtab.prj},{NB=CJT140-FY125A0B-ABD-20(0)},{IDNR=},{PACKING=},{NN=CJT140},{MOUNT=FY : Rod Rectangular Flange},{CB=125},{RT=A},{STROKE=0},{POSITION=0},{LOC=B},{PORTPOS=A},{CUSHIONPOS=B},{AVENTPOS=D},{OPRTT=},{OPDC=},{OPLN=},{OPREA=},{OPDR=},{MAXS=2000},{OPDRW=8.9},{PPATH=../cjt_70_140/cjt_70_fy_asmtpl.prj},{F=24.000},{G=67.000},{H=78.000},{J=51.000},{P=23.000},{E=45.000},{STROKEMIN=450.000},{Q=168.000},{RC=1},{U=M 24x1.5},{M=134.000},{L=63.000},{T=15.000},{N=23.000},{POS1=POSITIONXX},{WAF1=Width across flatX},{CC=26.000},{LX=72.000},{OSP=0.48~18m/min}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Yuken Kogyo
Description
CJT140-FY - Rod Rectangular Flange
Bill of material
CJT140-FY125A0B-ABD-20
Packing Material
Nitrile Rubber
Fluoric Rubber
Nitrile Rubber
Fluoric Rubber
Project name
CJT140
Mounting
FY : Rod Rectangular Flange
Cylinder Bore
125
125
mm
Rod Type
Ultra Heavy Duty Type
Heavy Duty Type
Standard Type
Ultra Heavy Duty Type
Heavy Duty Type
Standard Type
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
Location of Cushion
Both Sides
Rod Side
Head Side
No Cushion
Both Sides
Rod Side
Head Side
No Cushion
Port Position (From the Rod side)
Top (Standard)
Right
Bottom
Left
Top (Standard)
Right
Bottom
Left
Cushion Valve Position (From the Rod side)
Right (Standard)
Bottom
Left
No Cushion Valve
Right (Standard)
Bottom
Left
No Cushion Valve
Air Vent Position (From the Rod side)
Left (Standard)
Top
Right
Bottom
Left (Standard)
Top
Right
Bottom
Option: Rod Tip Type
Standard
Rod Tip Long Screw Type
Standard
Rod Tip Long Screw Type
Option: Dustproof Cover
without
Nylon tarpaulin
Chloroprene
Conex
without
Nylon tarpaulin
Chloroprene
Conex
Option: Lock Nut
without
with Lock Nut
without
with Lock Nut
Option: Rod End Attachment
without
Rod end eye
Rod end clevis
without
Rod end eye
Rod end clevis
Option: Double Rod
Standard
Double Rod Type
Standard
Double Rod Type
Approx. weight
59.1
59.1
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型