Q4M-13
WMBerg
METRIC
Hardware and Fasteners
Miscellaneous
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/miscellaneous/mf39b.prj},{NB=Q4M-13},{PN=Q4M-13},{DES=Internal Ring Retainer},{CN=Master Inch/Metric Catalog},{CP=F39},{MAT=Spring Steel},{B=13.00},{G=13.60 + 0 11},{T=1.0},{PLIERS=S13-37P},{CD=5.0},{W=1.00},{D=13.6000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
WMBerg
Description
Q4M - Retainer Rings - Spring Steel
Bill of material
Q4M-13
Product No.
Q4M-13
Q4M-13
Description
Internal Ring Retainer
Catalog Name
Master Inch/Metric Catalog
Material
Spring Steel
Housing Bore ØB
13.00
13.00
mm
Groove Diameter ØB
13.60 + 0 11
13.60 + 0 11
mm
Ring Thickness
1.0
1.0
mm
Pliers Stock Number
S13-37P
Max. Clear. Diameter ØC
5.0
5.0
mm
Groove Width W (H13)
1.00
1.00
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型