LB-FL-06
WMBerg
INCH
Linear Components
Linear Bearings
Powered by
CAD模型選擇
{wmberg/b2000/linear_components/linear_bearings/lb_fl.prj},{NB=LB-FL-06},{PN=LB-FL-06},{NS=0.37500000},{AMIN=0.3752},{AMAX=0.3761},{BMIN=0.6240},{BMAX=0.6250},{CMIN=0.860},{CMAX=0.875},{H=0.562},{HA=0.041},{HB=0.587},{J=0.187},{JA=0.080},{JB=0.524}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
WMBerg
Description
LB-FL - Closed Style Linear Bearings
Bill of material
LB-FL-06
Product No.
LB-FL-06
LB-FL-06
Nominal Size
3/8
3/8
Inch
Inside Dia. Min.
0.3752
0.3752
Inch
Inside Dia. Max.
0.3761
0.3761
Inch
Outside Dia. Min.
0.6240
0.6240
Inch
Outside Dia. Max.
0.6250
0.6250
Inch
Length Dia. Min.
0.860
0.860
Inch
Length Dia. Max.
0.875
0.875
Inch
Between Retaining Rings
0.562
0.562
Inch
Retaining Ring Groove Width
0.041
0.041
Inch
Retaining Ring Groove Dia.
0.587
0.587
Inch
Between O Ring Grooves
0.187
0.187
Inch
O Ring Groove Width
0.080
0.080
Inch
O Ring Groove Dia.
0.524
0.524
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型