WMC-11-1
WMBerg
INCH
Electro Mechanical Components
Powered by
CAD模型選擇
{wmberg/b2000/electro_mechanical_components/i6.prj},{NB=WMC-11-1},{PN=WMC-11-1},{DES=Wafer Magnetic Clutch},{CN=Master Inch/Metric Catalog},{CP=I6},{A=1.115},{B=1.0000},{C=0.740},{D=0.3750},{E=0.1248},{F=1.025},{G=1.025},{I=0.061},{J=0.500},{K=0.180},{L=0.100},{M=0.060},{N=0.175},{O=0.120},{P=0.625},{Q=0.300},{NDM=0.0860},{KDM=0.0667},{TYP=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
WMBerg
Description
WMC-11 - Wafer Magnetic Clutch - Torque 32 Oz In Min. Response Time (@ 28 V.D.C.) 5.0 MS
Bill of material
WMC-11-1
Product No.
WMC-11-1
WMC-11-1
Description
Wafer Magnetic Clutch
Catalog Name
Master Inch/Metric Catalog
Dimension (+.000/-.005)
1.115
Inch
Dimension (+.0000/-.0005)
1.0000
Inch
Dimension (±.005)
0.740
Inch
Dimension (+.0000/-.0005)
0.3750
Inch
Dimension (+.0000/-.0003)
0.1248
Inch
Dimension (±.005)
1.025
Inch
Dimension (±.005)
1.025
Inch
Dimension (±.002)
0.061
Inch
Dimension (±.005)
0.500
Inch
Dimension (REF)
0.180
Inch
Dimension (±.005)
0.100
Inch
Dimension (+.003/-.000)
0.060
Inch
Dimension (±.005)
0.175
Inch
Dimension (±.005)
0.120
Inch
Dimension (±.005)
0.625
Inch
Dimension (±.020)
0.300
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型