BC10-3 (2-1/8)
WMBerg
INCH
Breadboard Components
Breadboards
Powered by
CAD模型選擇
{wmberg/b2000/breadboard_components/breadboards/d15_1.prj},{NB=BC10-3 (2-1/8)},{PN=BC10-3},{DES=Adjustable Shaft Hanger},{CN=Master Inch/Metric Catalog},{CP=D15},{MAT=Aluminum Anodized Stainless Steel Shaft},{B=0.252},{D=3/4},{H=5/8},{T=0.375},{A=2-1/8},{AMAX=3-1/8},{AMIN=2-1/8},{L=7/8},{SCR=#6},{R=0.562},{SD=1/4},{W=0.931},{L1=0.8750},{D1=0.7500},{H1=0.6250},{NDM=0.1380},{KDM=0.1186},{PSTOL=0.0010},{A1X='2-1/8'},{A2X='3-1/8'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
WMBerg
Description
BC10 - Adjustable Shaft Hanger - 1/8" to 1/2" Bore Size - Aluminum Anodized Stainless Steel Shaft
Bill of material
BC10-3 (2-1/8)
Product No.
BC10-3
BC10-3
Description
Adjustable Shaft Hanger
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Anodized Stainless Steel Shaft
Bore
0.252
0.252
Inch
Width
3/4
3/4
Inch
Height
5/8
5/8
Inch
Diameter
0.375
0.375
Inch
Minimum & Maximum Height
2-1/8
3-1/8
2-1/8
3-1/8
Maximum Height
3-1/8
3-1/8
Inch
Minimum Height
2-1/8
2-1/8
Inch
Thickness
7/8
7/8
Inch
Screw
#6
#6
Radius
0.562
0.562
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型