B1-15-Q3-U
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j33b.prj},{NB=B1-15-Q3-U},{PN=B1-15-Q3-U},{DES=Unflanged Radial Ball Bearing, Ultra-Precision ABEC-3},{CN=Master Inch/Metric Catalog},{CP=J33},{MAT=440C Stainless Steel},{D=0.5000},{DO=1.1250},{W=0.3125},{SD=Unshielded},{TYP=1.0000},{DL=827},{SL=468}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 70
HELP_VARIABLE
Company
WMBerg
Description
B1-U - Ultra-Precision Ball Bearings - ABEC-3 and ABEC-7 3/64" to 1/2" Bore - 440C Stainless Steel Single Row
Bill of material
B1-15-Q3-U
Product No.
B1-15-Q3-U
B1-15-Q3-U
Description
Unflanged Radial Ball Bearing, Ultra-Precision ABEC-3
Unflanged Radial Ball Bearing, Ultra-Precision ABEC-3
Catalog Number
Master Inch/Metric Catalog
Material
440C Stainless Steel
Inside Diameter d
0.5000
0.5000
Inch
Outside Diameter
1.1250
1.1250
Inch
Width
0.3125
0.3125
Inch
Shield Data
Unshielded
Unshielded
Dynamic Load
827
827
LBS.
Static Load
468
468
LBS.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型