NRB-65
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j32.prj},{NB=NRB-65},{PN=NRB-65},{DES=Dyna-Speed Needle Roller Bearing},{CN=Master Inch/Metric Catalog},{CP=J32},{B=3/8},{OD=0.562},{HB=.5620-.5630},{W=0.312},{MS=37000},{LCD=650},{LCS=610},{SSN=LMS-46-12},{S=.3750-.3745},{B1=0.3750}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
WMBerg
Description
NRB - Dyna-Speed Needle Roller Bearing - For 1/8" to 1" Hardened Shafts - Drawn Cup Design
Bill of material
NRB-65
Product No.
NRB-65
NRB-65
Description
Dyna-Speed Needle Roller Bearing
Catalog Name
Master Inch/Metric Catalog
Bore
3/8
3/8
Inch
Outside Diameter
0.562
0.562
Inch
Housing Bore Diameter
.5620-.5630
.5620-.5630
Inch
Width
0.312
0.312
Inch
Max. Speed
37000
37000
RPM
Load Capacities Dynamic
650
650
LBS
Load Capacities Static
610
610
LBS
Shafting Stock Number
LMS-46-12
LMS-46-12
Shaft Diameter
.3750-.3745
.3750-.3745
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型