目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA EMSKE 25 10065043
WISKA
ATEX Ex e/i cable glands and accessories, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/atex_e_kabelver_zubehoer/emske.prj},{NB=EMSKE 25 10065043},{CNSORDERNO=10065043},{L=7.0},{SW=29},{E1=32.0},{CNSQUANTITY=50},{WEIGHT=0.062},{NDM=25.000},{IT=15.0},{KS=5},{TL1=42.000},{L3=3.5},{L4=22.5},{ML=6.500},{D4=26.000},{P2=1.500},{D11=23.000},{D3=28.000},{NL1=13.464},{NL2=4.572},{C=4.336},{ID=17.200},{R1=1.000},{R2=1.000},{R3=0.500},{MP=5.58},{TYP=EMSKE 25},{D=M25x1.5},{TL=33.0 - 42.0},{D1=10.0 - 17.0},{S=0.8 - 3.5},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA},{SGE=IP68 (5 bar/30 min) / IP69},{EX=Ex eb / Ex tb},{BS=IECEx / ATEX / UL-BR / PESO (P426233/4)},{ETEMP=-40°C to 75°C},{CERTIFICATION=IECEx, ATEX, UL-BR, PESO (P426233/4)},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{AAH509=9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
WISKA
Description
EMSKE - SPRINT ATEX cable glands, EMSKE, brass nickel-plated, metric
Bill of material
WISKA EMSKE 25 10065043
WISKA Order-No.
10065043
10065043
WISKA Type
EMSKE 25
EMSKE 25
Connection thread size
M25x1.5
M25x1.5
Total length
33.0 - 42.0
33.0 - 42.0
mm
Cable diameter
10.0 - 17.0
10.0 - 17.0
mm
Screw-in thread length
7.0
7.0
mm
wall thickness
0.8 - 3.5
Key width
29
29
mm
Width across corners
32.0
32.0
mm
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
Type for Protection
Ex eb / Ex tb
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/4)
Temperature range
-40°C to 75°C
Packing unit
50
50
VPE
Weight
0.062
0.062
kg
Website
HTML
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型