目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
10112267
WISKA
Junction boxes, Plastic
Connecting material
Powered by
CAD模型選擇
{wiska/abzweigkaesten_kunststoff/verbindertechnik_788/788.prj},{NB=10112267},{PREVIEW=788_eskv_25_5_25.png},{CNSORDERNO=10112267},{CADINFO=CAD Daten darstellen},{RAL=RAL 7035},{TYP=788/ESKV 25 LG},{CD=9.0 - 17.0},{TL=134.0},{SW1=27},{SW2=29},{CNSMAT=Verbindungsmuffe: PA / Kabelverschraubung: PA},{KP=5x 2.5},{SGE=IP68 (5 bar/30 min)},{GDP=750°C},{ETEMP=-30°C bis 85°C},{CNSQUANTITY=15},{INFO=HTML},{URL=},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10112267/788eskv-25-lg.html},{INFOLINKENG=https://www.wiska.com/en/143/pde/10112267/788eskv-25-lg.html},{WEIGHT=MIN},{EOLDATE=},{V=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
WISKA
Description
788 - Jointing sleeve with cable gland
Bill of material
10112267
Product picture
788_eskv_25_5_25.png
788_eskv_25_5_25.png
WISKA Order-No.
10112267
10112267
RAL colour
RAL 7035
RAL 7035
WISKA Type
788/ESKV 25 LG
788/ESKV 25 LG
Cable diameter
9.0 - 17.0
9.0 - 17.0
Total length
134.0
134.0
Key width 1
27
27
Key width 2
29
29
Material
Jointing sleeve: PA / Cable gland: PA
Jointing sleeve: PA / Cable gland: PA
Pole
5x 2.5
5x 2.5
mm²
Protection class to EN60529
IP68 (5 bar/30 min)
Glow wire test
750°C
750°C
Case hardening temperature
-30°C to 85°C
-30°C to 85°C
Packing unit (PE)
15
15
Website
HTML
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型