目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
2622 513G 000H
Wippermann
Roller chains type series GL (straight plates)
Duplex roller chains type series GL (European type)
Chains
Triathlon HT
Powered by
CAD模型選擇
{wippermann/rollenketten_gerade_laschen/zweifach_rollenketten_gl_eu/ketten/triathlon/zweifach_rollenketten_gl_eu_asmtab.prj},{NB=2622 513G 000H},{CNSORDERNO=2622 513G 000H},{INFO=PDF Katalog},{AUS=Triathlon HT},{WIP=12 B-2 TR HT GL},{ISO=12 B-2},{AUSX=THT},{VER=6},{P=19.050},{E=19.46},{B1=11.68},{B2=15.62},{B3=15.75},{D1=12.07},{D2=5.72},{G=15.5},{L2=42.2},{K=4.6},{F=1.79},{FBWIPP=63.0},{FBISO=-},{CNSMASSEXACT=2.62},{VG=11,12},{SA=1.80},{SZ=1.9},{ECLASS=23-17-04-04},{SI=1.9},{PPATH=../assemblies/zweifach_rollenketten_gl_eu_asmtpl.prj},{AUSVIS=Triathlon HT},{ZTNR=73151190}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Wippermann
Description
Duplex roller chains type series GL (straight plates) - Duplex roller chains type series GL (straight plates, European type)
Bill of material
2622 513G 000H
Article number
2622 513G 000H
2622 513G 000H
PDF Catalog
PDF Catalog
Version
Triathlon HT
Wip
12 B-2 TR HT GL
12 B-2 TR HT GL
ISO
12 B-2
12 B-2
Pitch
19.050
19.050
mm
Transverse pitch
19.46
19.46
mm
Inner width min.
11.68
11.68
mm
Inner link width max.
15.62
15.62
mm
Outer plate width min.
15.75
15.75
mm
Roller Ø max.
12.07
12.07
mm
Pin Ø max.
5.72
5.72
mm
Plate height max.
15.5
15.5
mm
Width over pin max.
42.2
42.2
mm
Projection over connecting link max.
4.6
4.6
mm
Bearing area
1.79
1.79
cm2
Breaking load Wip min.
63.0
63.0
kN
Breaking load ISO min.
-
kN
Weight
2.62
2.62
kg/m
Connecting links
11,12
11,12
eClass No.
23-17-04-04
Customs Tariff No.
73151190
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型