KB PR 4.074 - 200.204.000
Winkel
WINKEL Bearings (CAD)
WINKEL Bearings+combined bolt (P)+(PR)
Powered by
CAD模型選擇
{winkel/kombirollen/kombirolle_mit_kombibolzen/pr_kb_b_sc.prj},{NB=KB PR 4.074 - 200.204.000 - S-KBPR4.074-0},{TYP=KB PR 4.074},{ARTNR=200.204.000},{B=81.8},{AY=54.5},{C=60},{D=24.5},{E=23},{F=M 12x18},{G=40},{FL=18.0},{FNDM=12.000},{FKDM=10.106},{TYP1=KBPR4.074},{TYP2=4.074},{T=54},{D1=40},{HX=50.5},{H1X=39.5},{AX=7.0},{S=21},{R=4},{D27=3.000},{D6=5.000},{D3=36.000},{D39=24.000},{D9=2.000},{D17=61.000},{D16=52.000},{D30=53.900},{D31=40.000},{D33=4.500},{D29=0.500},{D26=28.000},{D20=21.000},{W=0},{D8X=48.0},{D3X=54.0},{D7X=26.3},{D2X=46.0},{D5X=24.3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Winkel
Description
PR-KB-B-SC - Precision WINKEL Bearing with combined bolt - axial bearing adjustable by shims
Bill of material
KB PR 4.074 - 200.204.000
Type
KB PR 4.074
KB PR 4.074
article no.
200.204.000
200.204.000
B
81.8
81.8
mm
A
54.5
54.5
mm
C
60
60
mm
D
24.5
24.5
mm
E
23
23
mm
thread
M 12x18
M 12x18
G
40
40
mm
washer
without washer
washer 0.5 mm
washer 1 mm
washer 1.5 mm
washer 2 mm
without washer
washer 0.5 mm
washer 1 mm
washer 1.5 mm
washer 2 mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型