目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Oil Level Sight Glass TLT-M20x1,5
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil level sight glasses
TLT
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/oil_sight_glasses/tlt/tlt.prj},{NB=Oil Level Sight Glass TLT-M20x1,5},{PARTNUMBER=TLT-M20x1,5},{ITEMID=TLT-M20x1.5},{D1=M20x1,5},{D2=26},{L1=8},{L2=3.5},{S=21},{WEIGHT=0.0040},{CTN=90291000},{ROHS=YES},{NDM=20.000},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
JW Winco
Description
TLT - Oil Level Sight Glasses With Synthetic Rubber Gasket Metric
Bill of material
Oil Level Sight Glass TLT-M20x1,5
WINCO PARTNUMBER
TLT-M20x1,5
TLT-M20x1,5
Pipe Thread
M20x1,5
M20x1,5
D2
26
26
mm
L1
8
8
mm
L2
3.5
3.5
mm
S
21
21
mm
Weight
0.0040
0.0040
kg
US-Customs Tariff Number
90291000
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型