目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Oil level sight glass EN 545.2-20-32-B-SW
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil level sight glasses
EN 545.2
EN 545.2 B
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/oil_sight_glasses/en545_2/en545_2_b/gn545_2_b.prj},{NB=Oelschauglas EN 545.2-20-32-B-SW},{PARTNUMBER=EN 545.2-20-32-B-SW},{ITEMID=545.2-20-32-B-SW},{V=0},{D1=20},{D2=32 + 0,2},{D3=36},{B=8},{L1=10},{L2=5.5},{FARBE=SW},{FARBEX=SW:Schwarz, RT:Rot},{D22=32.200},{L12=0.500},{L13=3.500},{R=1.050},{L21=1.100},{C1=1.385},{C2=5.000},{C3=1.000},{C4=24.000},{D21=32},{WEIGHT=0.0060},{CTN=83099090},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 545.2 B - Oil level sigth glasses type B without reflector
Bill of material
Oil level sight glass EN 545.2-20-32-B-SW
WINCO PARTNUMBER
EN 545.2-20-32-B-SW
EN 545.2-20-32-B-SW
Window glass
20
20
mm
bore-Ø
32 + 0,2
32 + 0,2
D3
36
36
mm
min.
8
8
mm
L1
10
10
mm
L2
5.5
5.5
mm
Weight
0.0060
0.0060
kg
US-Customs Tariff Number
83099090
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型