目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Float switch EN 848-55-235-B
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil level indicators
EN 848
EN 848 B
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/oil_level_indicators/en848/en848_b/gn_848_b_asmtab.prj},{NB=Schwimmerschalter EN 848-55-235-B (250)},{PARTNUMBER=EN 848-55-235-B},{ITEMID=848-55-235-B},{D1=55},{L1=235},{D3=26.5 (G3/4)},{D4=23},{L2=50},{L=250},{L3=75},{L4=250},{VER=1},{NDM=26.441},{WEIGHT=0.3300},{CTN=90268080},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn_818_b_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 848 - Float switch for level monitoring, Form B, with mounting flange
Bill of material
Float switch EN 848-55-235-B
WINCO PARTNUMBER
EN 848-55-235-B
EN 848-55-235-B
D1
55
mm
Standard length l max.
235
235
mm
D3
26.5 (G3/4)
26.5 (G3/4)
D4
23
23
mm
L2
50
50
mm
L
mm
Enter value for L
mm
cm
inch
ft
確定
for level ≈ min.
75
75
mm
for level ≈ max.
250
250
mm
Weight
0.3300
0.3300
kg
US-Customs Tariff Number
90268080
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型