目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Oil level indicator EN 652-76-NO
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil level indicators
EN 652
EN 652 NO
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/oil_level_indicators/en652/en652_no/gn652_no.prj},{NB=Oil level indicator EN 652-76-NO (below)},{PARTNUMBER=EN 652-76-NO},{ITEMID=652-76-NO},{L1=76},{B=32},{D=M12},{NDM=12},{KDMV=9.853},{POS=0},{H=17},{K=40},{L2=21},{L3=41},{L4=108},{L5=26},{L6=53},{L7=20},{FORM=NO},{WEIGHT=0.1500},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
JW Winco
Description
EN 652 - Oil level indicators with MIN level and MAX temperature electrical sensors, Type NO Normally open
Bill of material
Oil level indicator EN 652-76-NO
WINCO PARTNUMBER
EN 652-76-NO
EN 652-76-NO
L1
76
76
mm
B
32
mm
Thread
M12
Cable position
below
above
below
above
H
17
17
mm
K
40
mm
L2
21
mm
L3
41
41
mm
L4
108
108
mm
L5
26
mm
~
53
mm
L7
20
mm
Weight
0.1500
0.1500
kg
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型