目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Breather cap EN 764-47-BA-F
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather filters, Breather valves
EN 764
EN 764 BA
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/breather_filters_breather_valves/en764/en764_ba/gn764_ba.prj},{NB=Belueftungsdeckel EN 764-47-BA-F},{PARTNUMBER=EN 764-47-BA-F},{ITEMID=764-47-BA-F},{D1=47},{D2=BA},{FORMVIS=mit Filter},{FORMX='F','mit Filter'},{B=BA},{D3=7},{D4=52},{D5=40},{D6=27},{L1=10},{L2=5},{L3=51},{L4=35},{L5=13},{L6=66},{SW=17},{D11=46.5807},{L21=4.000},{DH1=17.500},{DH2=1.650},{WEIGHT=0.0910},{CTN=84818079},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
JW Winco
Description
GN 764 - Breather caps Bayonet with filler strainer
Bill of material
Breather cap EN 764-47-BA-F
WINCO PARTNUMBER
EN 764-47-BA-F
EN 764-47-BA-F
D1
47
47
mm
Thread
BA
Form
mit Filter
mit Filter
D4
52
52
mm
D5
40
40
mm
D6
27
27
mm
L4
35
35
mm
~
13
13
mm
L6
66
66
mm
Opening pressure - Type FD
0
0
mbar
Weight
0.0910
0.0910
kg
US-Customs Tariff Number
84818079
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型