目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Short Spring Plunger SPNL-1/4x20-S-N
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
SPNL
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/spnl/spnl_s_n.prj},{NB=Short Spring Plunger SPNL-1/4x20-S-N (deactivated)},{PARTNUMBER=SPNL-1/4x20-S-N},{ITEMID=L04-2890},{TH=UNC},{D1=1/4x20},{D1X=0.2500},{POS=0},{D2=0.119},{L=0.531},{W=0.078},{EFS=1},{EFF=3.5},{WEIGHT=0.0050},{CTN=7326908595},{ROHS=},{INFOWINCO=Product details},{A=0.060},{B=0.066},{X=0.156},{R=0.019},{CH=0.054}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
JW Winco
Description
SPNL - Short Spring Plungers, Threaded Body Type, Type S- Steel Bolt, Light End Pressure, With Nylon Locking Element Inch
Bill of material
Short Spring Plunger SPNL-1/4x20-S-N
WINCO PARTNUMBER
SPNL-1/4x20-S-N
SPNL-1/4x20-S-N
Thread
1/4x20
1/4x20
Position
deactivated
activated
deactivated
activated
D2
0.119
0.119
Inch
L
0.531
0.531
Inch
W
0.078
0.078
Inch
End Force Start
1
1
lbs.
End Force Final
3.5
3.5
lbs.
Weight
0.0050
0.0050
kg
US-Customs Tariff Number
7326908595
ROHS
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型