目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Short Spring Plunger SPDN-1/4x20-KS-A
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
SPDN
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/spdn/spdn_ks_a.prj},{NB=Short Spring Plunger SPDN-1/4x20-KS-A (deactivated)},{PARTNUMBER=SPDN-1/4x20-KS-A},{ITEMID=L04-2917},{TH=UNC},{D1=1/4x20},{D1X=0.2500},{POS=0},{L=0.531},{W=0.078},{D2=0.119},{EFS=3},{EFF=10.5},{WEIGHT=0.0020},{CTN=7326908595},{ROHS=},{INFOWINCO=Produktdetails},{A=0.021},{B=0.039},{X=0.156},{R=0.019},{CH=0.043}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
JW Winco
Description
SPDN - Short Spring Plungers, With Delrin Nose, Without Nylon Locking Element, Heavy End Pressure Inch
Bill of material
Short Spring Plunger SPDN-1/4x20-KS-A
WINCO PARTNUMBER
SPDN-1/4x20-KS-A
SPDN-1/4x20-KS-A
Thread
1/4x20
1/4x20
Position
deactivated
activated
deactivated
activated
L
0.531
0.531
Inch
W
0.078
0.078
Inch
D2
0.119
0.119
Inch
End Force Start
3
3
lbs.
End Force Final
10.5
10.5
lbs.
Weight
0.0020
0.0020
kg
US-Customs Tariff Number
7326908595
ROHS
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型