目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Ball Plunger SBPNB-1/4x20-53.37-A
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
SBPNB
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/sbpnb/sbpnb_std.prj},{NB=Ball Plunger SBPNB-1/4x20-53.37-A (deactivated)},{PARTNUMBER=SBPNB-1/4x20-53.37-A},{ITEMID=L04-4524},{TH=UNC},{D1=1/4x20},{A=0.015},{B=0.028},{POS=1},{D1X=0.2500},{D2=0.1250},{L=0.513},{W=0.035},{EFS=17.79},{EFF=53.37},{WEIGHT=0.0020},{CTN=7326908595},{ROHS=YES},{X=0.028},{Y=0.015},{CH=0.014},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
JW Winco
Description
SBPNB - Ball Plungers, With Nylon Ball, Without Nylon Locking Element, Stainless Steel Inch
Bill of material
Ball Plunger SBPNB-1/4x20-53.37-A
WINCO PARTNUMBER
SBPNB-1/4x20-53.37-A
SBPNB-1/4x20-53.37-A
Thread
1/4x20
1/4x20
A
0.015
0.015
Inch
B
0.028
0.028
Inch
Position
deactivated
activated
deactivated
activated
D2
0.1250
0.1250
Inch
L
0.513
0.513
Inch
W
0.035
0.035
Inch
End Force Start
17.79
17.79
lbs.
End Force Final
53.37
53.37
lbs.
Weight
0.0020
0.0020
kg
US-Customs Tariff Number
7326908595
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型